??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M434-0000-2A-000-55X450-000
HELP_VARIABLE
Company
Balluff
Description
Field Attachables
Bill of material
BALLUFF BCC M434-0000-2A-000-55X450-000
VERF
Availability
Available
BC
Order code
BCC06Y5
TC
Artikelbezeichnung
BCC M434-0000-2A-000-55X450-000
PX
Product view
45510_01
CONSTYLE1
Style
M12x1
CONTYPE1
Type of connector
Male
POS
Plug position
°
ICON
TRAFFIC
Customs number
85366990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Male, straight, 4-pin, A-coded, Number of connectable contacts = 4, Connection cross-section = 0.14...0.5 mm², Type of wire mounting = Spring clamp terminals, Cable diameter D = 6...8 mm, Operating voltage Ub = 250 VDC / 250 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, Ambient temperature = -40...85 °C, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.